Menu Search

Washer 17.0 mm 30.0 mm 3.0 mm PA

A Round, Flat Washer made from Natural Polyamide (PA 6) used to insulate your fastener assembly from electricity and moisture. PA 6 offers good balance of mechanical strength with chemical and abrasion resistance for use in a wide range of industrial applications.
Item code:

003160000001

6453 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 R 3,868
500 - 999 R 3,6154
1000 + R 2,8046
Standard pack: 250

Order in multiple of 250

Total price:

R 967,00

250 x R 3,868

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Flat Washer
Full Material Polyamide 66
Colour Natural
Outside Diameter 30.0 mm
Inside Diameter 17.0 mm
Thickness 3.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us