Menu Search

Retaining Washer 13.0 mm 40.0 mm 3.0 mm PA

A Round, Flat Washer made from Natural Polyamide (PA 6) used to insulate your fastener assembly from electricity and moisture. PA 6 offers good balance of mechanical strength with chemical and abrasion resistance for use in a wide range of industrial applications.
Item code:

032120000001

26 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 11,3382
500 - 999 R 8,6931
1000 + R 6,9917
Standard pack: 100

Order in multiple of 100

Total price:

R 1 133,82

100 x R 11,3382

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Washer Type Anti-Loss Flat Washer
Full Material Polyamide 66
Colour Natural
Outside Diameter 40.0 mm
Inside Diameter 13.0 mm
Thickness 3.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us