Menu Search

Ribbed Pipe-End Plugs PCR

In production

Ribbed Pipe End Plugs are designed for securely sealing the ends of pipes and tubes. Featuring a push-in design, they plug is equipped with internal fins that provide a strong friction fit against the inside diameter of the connected pipe. This effectively prevents impurities from entering.

This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRILUPCR

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
46 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Pipe Size D H Pipe Diameter View
R 11,6213 - R 12,9125 Request the lead time here
35.0 mm
R 12,9892 - R 14,4324 Request the lead time here
5"
138.5 mm
35.0 mm
139.7 mm
R 27,2792 - R 30,3102 Request the lead time here
8"
218.0 mm
40.0 mm
219.1 mm
R 10,4392 - R 16,2388 Request the lead time here
2 1/2"
75.0 mm
30.0 mm
R 10,2745 - R 15,9825 Request the lead time here
72.7 mm
30.0 mm
73.0 mm
R 3,5729 - R 5,5579 Request the lead time here
30.8 mm
R 10,4124 - R 11,5693 Request the lead time here
35.0 mm
R 14,6923 - R 16,3248 Request the lead time here
5 1/2"
35.0 mm
R 17,2978 - R 19,2198 Request the lead time here
40.0 mm
R 32,7297 - R 36,3663 Request the lead time here
10"
272.0 mm
40.0 mm
273.0 mm
R 4,3958 - R 6,8379 Request the lead time here
30.8 mm
R 1,0881 - R 1,6927 Request the lead time here
20.0 mm
R 1,8133 - R 2,8207 Request the lead time here
21.7 mm
31.4 mm
22.0 mm
R 3,1428 - R 4,8889 Request the lead time here
34.7 mm
30.8 mm
35.0 mm
R 7,8567 - R 12,2216 Request the lead time here
2"
59.7 mm
30.0 mm
60.3 mm
R 1,3295 - R 2,0682 Request the lead time here
20.0 mm
R 13,9001 - R 21,6225 Request the lead time here
4"
113.0 mm
35.0 mm
114.3 mm
R 11,9372 - R 18,569 Request the lead time here
35.0 mm
R 11,0159 - R 12,2399 Request the lead time here
35.0 mm
R 1,6485 - R 2,5644 Request the lead time here
31.4 mm
  • of 3
Ribbed Pipe-End Plug 130.0 mm LDPE - PCR Green

20749651

Price Range
R 12,9125 - R 11,6213

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 139.7 mm LDPE - PCR Green

20749668

Price Range
R 14,4324 - R 12,9892

Stock Levels
Request the lead time here
Attributes
  • D
    138.5 mm
  • H
    35.0 mm
  • Pipe Diameter
    139.7 mm
  • Nominal Pipe Size
    5"
  • Colour
    Green
Ribbed Pipe-End Plug 219.1 mm LDPE - PCR Green

20749729

Price Range
R 30,3102 - R 27,2792

Stock Levels
Request the lead time here
Attributes
  • D
    218.0 mm
  • H
    40.0 mm
  • Pipe Diameter
    219.1 mm
  • Nominal Pipe Size
    8"
  • Colour
    Green
Ribbed Pipe-End Plug 76.2 mm-75.0 mm LDPE - PCR Green

20749514

Price Range
R 16,2388 - R 10,4392

Stock Levels
Request the lead time here
Attributes
  • D
    75.0 mm
  • H
    30.0 mm
  • Nominal Pipe Size
    2 1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 73.0 mm LDPE - PCR Green

20749507

Price Range
R 15,9825 - R 10,2745

Stock Levels
Request the lead time here
Attributes
  • D
    72.7 mm
  • H
    30.0 mm
  • Pipe Diameter
    73.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 44.5 mm-45.4 mm LDPE - PCR Green

20749583

Price Range
R 5,5579 - R 3,5729

Stock Levels
Request the lead time here
Attributes
  • H
    30.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 110.0 mm LDPE - PCR Green

20749637

Price Range
R 11,5693 - R 10,4124

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 152.4 mm LDPE - PCR Green

20749675

Price Range
R 16,3248 - R 14,6923

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Nominal Pipe Size
    5 1/2"
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
Ribbed Pipe-End Plug 193.7 mm LDPE - PCR Green

20749705

Price Range
R 19,2198 - R 17,2978

Stock Levels
Request the lead time here
Attributes
  • H
    40.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 273.0 mm LDPE - PCR Green

20749736

Price Range
R 36,3663 - R 32,7297

Stock Levels
Request the lead time here
Attributes
  • D
    272.0 mm
  • H
    40.0 mm
  • Pipe Diameter
    273.0 mm
  • Nominal Pipe Size
    10"
  • Colour
    Green
Ribbed Pipe-End Plug 40.0 mm LDPE - PCR Green

20749439

Price Range
R 6,8379 - R 4,3958

Stock Levels
Request the lead time here
Attributes
  • H
    30.8 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 12.0 mm LDPE - PCR Green

20749309

Price Range
R 1,6927 - R 1,0881

Stock Levels
Request the lead time here
Attributes
  • H
    20.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 22.0 mm LDPE - PCR Green

20749354

Price Range
R 2,8207 - R 1,8133

Stock Levels
Request the lead time here
Attributes
  • D
    21.7 mm
  • H
    31.4 mm
  • Pipe Diameter
    22.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 35.0 mm LDPE - PCR Green

20749415

Price Range
R 4,8889 - R 3,1428

Stock Levels
Request the lead time here
Attributes
  • D
    34.7 mm
  • H
    30.8 mm
  • Pipe Diameter
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
Ribbed Pipe-End Plug 60.3 mm LDPE - PCR Green

20749484

Price Range
R 12,2216 - R 7,8567

Stock Levels
Request the lead time here
Attributes
  • D
    59.7 mm
  • H
    30.0 mm
  • Pipe Diameter
    60.3 mm
  • Nominal Pipe Size
    2"
  • Colour
    Green
Ribbed Pipe-End Plug 16.0 mm LDPE - PCR Green

20749545

Price Range
R 2,0682 - R 1,3295

Stock Levels
Request the lead time here
Attributes
  • H
    20.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 114.3 mm LDPE - PCR Green

20749552

Price Range
R 21,6225 - R 13,9001

Stock Levels
Request the lead time here
Attributes
  • D
    113.0 mm
  • H
    35.0 mm
  • Pipe Diameter
    114.3 mm
  • Nominal Pipe Size
    4"
  • Colour
    Green
Ribbed Pipe-End Plug 108.0 mm LDPE - PCR Green

20749569

Price Range
R 18,569 - R 11,9372

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 117.5 mm LDPE - PCR Green

20749644

Price Range
R 12,2399 - R 11,0159

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000
Ribbed Pipe-End Plug 20.0 mm LDPE - PCR Green

20749330

Price Range
R 2,5644 - R 1,6485

Stock Levels
Request the lead time here
Attributes
  • H
    31.4 mm
  • Colour
    Green
  • Material
    LDPE - PCR
  • Recycled Content Percentage %
    100%
  • Commodity Code
    3923509000