Menu Search

Street Sign Post Plug 60.3 mm Black LDPE

This Black Street Sign Post Plug protects apertures from debris, dirt, and ingress. It is simple to install and remove due to its small pull tab. It is ideal for use with thin-walled, copped tubes.  
Item code:

20570972

2598 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 6,6346
500 - 2499 R 4,739
2500 + R 4,2651
Standard pack: 500

Order in multiple of 50

Total price:

R 331,73

50 x R 6,6346

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 2
Material LDPE
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us