Menu Search

Street Sign Post Plug 76.2 mm Black LDPE

This Black Street Sign Post Plug protects apertures from debris, dirt, and ingress. It is simple to install and remove due to its small pull tab. It is ideal for use with thin-walled, copped tubes.  
Item code:

20570989

40 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 R 9,4399
200 - 999 R 6,7428
1000 + R 6,0685
Standard pack: 200

Order in multiple of 20

Total price:

R 188,80

20 x R 9,4399

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type 2
Material LDPE
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us