Menu Search

Ribbed Pipe-End Plug Red LDPE

This Ribbed Pipe-End Plug seals the ends of pipes and tubes. It has a straight wall on the outside diameter, which provides a firm friction fit to the inside diameter. It is black, composed of LDPE and protects against pollutants.  
Item code:

20572327

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 1,058
5000 - 24999 R 0,7557
25000 + R 0,6801
Standard pack: 5000

Order in multiple of 500

Total price:

R 529,00

500 x R 1,058

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Pipe Type PE-LD
Type 2
Material LDPE
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us