Menu Search

Riser Plate for Sliding Lock 40.0 5.5 304 Stainless Steel

Riser plate used with sliding locks is rectangular and flat. It is used to raise the height of the locking surface to make it more accessible and easier to use. It improves stability and durability of the locks, ensuring that they hold their position securely and do not move or shift during use.
Item code:

20190965

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 R 119,724
10 - 19 R 107,7516
20 - 49 R 101,7654
50 - 99 R 95,7792
100 + R 89,793
Standard pack: 1

Order in multiple of 1

Total price:

R 119,72

1 x R 119,724

Specifications

Imperial
Metric
SKU attributes
d1 5.5
l1 40.0
w1 9.5
t1 3.0
Material 304 Stainless Steel
Commodity Code 8466209800

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us