Designed to mount easily on chassis with plastic SR snap rivet. Allows mounting to a range of panel thicknesses. Button head on rivet for minimal protrusion on chassis underside.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
R 3,1262 - R 3,8594 | 14000 In stock - Delivery conditions may apply, visit our FAQs |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
||
R 3,5952 - R 4,4383 | 35000 In stock - Delivery conditions may apply, visit our FAQs |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.185 - 0.224 in
4.7 - 5.7 mm
|
0.752 in
19.1 mm
|
||
R 3,1262 - R 3,8594 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.059 - 0.106 in
1.5 - 2.7 mm
|
0.437 in
11.1 mm
|
||
R 3,1262 - R 3,8594 | 14532 In stock - Delivery conditions may apply, visit our FAQs |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.224 - 0.264 in
5.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
R 3,1262 - R 3,8594 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.106 - 0.146 in
2.7 - 3.7 mm
|
0.5 in
12.7 mm
|
||
R 3,1262 - R 3,8594 | 23000 In stock - Delivery conditions may apply, visit our FAQs |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.106 - 0.146 in
2.7 - 3.7 mm
|
0.5 in
12.7 mm
|
||
R 2,3634 - R 2,626 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.026 - 0.106 in
0.7 - 2.7 mm
|
0.5 in
12.7 mm
|
||
R 2,9104 - R 3,2338 | 17416 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.343 in
0.7 - 8.7 mm
|
1 in
25.4 mm
|
||
R 3,151 - R 3,5011 | 6573 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.185 in
0.7 - 4.7 mm
|
0.626 in
15.9 mm
|
||
R 3,1262 - R 3,8594 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.106 in
0.7 - 2.7 mm
|
0.437 in
11.1 mm
|
||
R 3,1262 - R 3,8594 | 202874 In stock - Delivery conditions may apply, visit our FAQs |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.374 in
9.5 mm
|
||
R 4,1268 - R 4,5854 | 8000 In stock - Delivery conditions may apply, visit our FAQs |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.224 in
0.7 - 5.7 mm
|
0.752 in
19.1 mm
|
||
R 2,5623 - R 2,847 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.106 in
0.7 - 2.7 mm
|
0.437 in
11.1 mm
|
||
R 3,1262 - R 3,8594 | Request the lead time here |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.343 in
0.7 - 8.7 mm
|
1 in
25.4 mm
|
||
R 3,1262 - R 3,8594 | 28000 In stock - Delivery conditions may apply, visit our FAQs |
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.185 - 0.224 in
4.7 - 5.7 mm
|
0.752 in
19.1 mm
|
||
R 3,6009 - R 3,9899 | 28000 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.146 - 0.185 in
3.7 - 4.7 mm
|
0.752 in
19.1 mm
|
||
R 3,1561 - R 3,5068 | 4886 In stock - Delivery conditions may apply, visit our FAQs |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.026 - 0.063 in
0.7 - 1.6 mm
|
0.437 in
11.1 mm
|
||
R 3,6009 - R 3,9899 | Request the lead time here |
0.189 in
4.8 mm
|
0.161 in
4.1 mm
|
0.031 - 0.079 in
0.8 - 2.0 mm
|
0.028 - 0.063 in
0.7 - 1.6 mm
|
0.437 in
11.1 mm
|
||
R 3,219 - R 3,5766 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.264 in
0.7 - 6.7 mm
|
0.874 in
22.2 mm
|
||
R 3,9293 - R 4,366 | Request the lead time here |
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
0.063 in
1.6 mm
|
0.026 - 0.146 in
0.7 - 3.7 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.