Menu Search

Ball Joint Flange 49.0 mm M6 304 Stainless Steel

Flat Feet are screwed from below, secured against rotation by a dowel pin, to ball joints GN 784.
Item code:

1505331

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 240,513
Standard pack: 1

Order in multiple of 1

Total price:

R 240,51

1 x R 240,513

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M6
Thread Length 3.0 mm
Head Height 10.5 mm
Commodity Code 7318190020
Outside Diameter 49.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us