Menu Search

Rotary Damper - With Gear 0.12 N 8.8 mm POM

Item code:

078110069999

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + R 36,7363
Standard pack: 10

Order in multiple of 10

Total price:

R 367,36

10 x R 36,7363

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Body Length 17.0 mm
Distance Between Fixing Holes 19.4 mm
Housing Diameter 15.0 mm
Maximum Operating Temperature 90 °C
Overall Height 7.9 mm
Overall Length 21.0 mm
Wheel Outside Diameter 10.4 mm
Full Material Polyoxymethylene; Nylon 66; Polycarbonate; Silicone; Silicone Oil
Colour Black
Gear Type Standard Spur Gear
Torque 0.12 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us