Menu Search

Rotary Damper - With Gear 2.2 N 8.8 mm POM

This rotary dampers bidirectional with gear control the speed and acceleration of a movement in a travelling body such as flaps, box panels and appliance doors. Simple and time saving assembly, no maintenance needed, soundless movement with a silicone damper. Operating torque 2.20
Item code:

078127069999

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 92,7532
50 + R 81,1491
Standard pack: 10

Order in multiple of 10

Total price:

R 927,53

10 x R 92,7532

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 21.5 mm
Full Material Polyoxymethylene;Polyamide 6.6;Polycarbonate;Silicone Oil
Colour Black
Gear Type Standard Spur Gear
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us