Menu Search

Rotary Damper - With Gear 3.0 N 13.8 mm POM

This rotary dampers bidirectional with gear control the speed and acceleration of a movement in a travelling body such as flaps, box panels and appliance doors. Simple and time saving assembly, no maintenance needed, soundless movement with a silicone damper. Operating torque 3.0
Item code:

078138069999

119 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 133,228
50 - 249 R 112,7447
250 + R 76,869
Standard pack: 10

Order in multiple of 10

Total price:

R 1 332,28

10 x R 133,228

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 32.0 mm
Housing Diameter 18.6 mm
Maximum Operating Temperature 90 °C
Overall Height 19.0 mm
Overall Length 40.0 mm
Wheel Outside Diameter 16.2 mm
Full Material Polyoxymethylene;Polyamide 6.6;Silicone Oil
Colour Black
Gear Type Standard Spur Gear
Torque 3.0 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us