Menu Search

Rotary Damper - Without Gear 15.0 N PC

Item code:

1475934

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 236,3101
100 - 499 R 94,6344
500 + R 83,3409
Standard pack: 100

Order any quantity

Total price:

R 236,31

1 x R 236,3101

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Diameter 13.0 mm
Overall Height 18.0 mm
Full Material Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
Colour Natural
Gear Type Barrel Gear
Torque 15.0 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us