Menu Search

Rotary Damper - Without Gear 2.20 N PA

This bidirectional damping is made of POM, polyamide (PA 66), silicone and silicone oil. It has a torque of 2.20 Ncm ±0.35 and has a body diameter of 15 mm to fit by snapping into place. It is used to control the speed and acceleration of a movement in a travelling body. Simple to install, they can be fitted as part of an assembly
Item code:

551271

10500 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 R 100,10
100 - 499 R 64,7565
500 + R 58,2752
Standard pack: 100

Order in multiple of 10

Total price:

R 1 001,00

10 x R 100,10

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 17.0 mm
Housing Diameter 15.0 mm
Overall Height 8.0 mm
Overall Length 20.8 mm
Full Material Polyoxymethylene;Polyamide 6.6;Silicone Oil
Colour Black
Gear Type Standard Spur Gear
Torque 2.20 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us