Menu Search

Rotary Damper - Without Gear 8.0 N POM

This Barrel Damper is made of POM, Polycarbonate, NBR and Silicone Oil. This Simple to install, self contained unit controls the speed and acceleration of a rotating body. It operates at a torque of 8 Ncm ±0,85 and is fitted with a key size of 1.5 x 2 mm.
Item code:

551339

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 64,7565
500 + R 58,2752
Standard pack: 100

Order in multiple of 100

Total price:

R 6 475,65

100 x R 64,7565

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Housing Diameter 13.0 mm
Overall Height 18.0 mm
Full Material Polyoxymethylene;Polycarbonate;Nitrile Butadiene Rubber
Colour Natural
Gear Type Barrel Gear
Torque 8.0 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us