Menu Search

Rotary Damper - With Gear 4.0 N 22.0 mm POM

This Rotary Damper with gear controls the speed and acceleration of a movement in a travelling body. Simple to install, they can be fitted as part of an assembly. This self contained unit is fitted with 11 teeth with a 1.25 module and 6.0 mm height, it has a Right Rotation Damping.
Item code:

551370

2079 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 99 R 282,2408
100 + R 181,8284
Standard pack: 100

Order any quantity

Total price:

R 282,24

1 x R 282,2408

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Distance Between Fixing Holes 32.0 mm
Overall Height 19.0 mm
Wheel Outside Diameter 16.2 mm
Full Material Polyoxymethylene;Polyamide 6.6;Silicone Oil
Colour Black
Gear Type Standard Spur Gear
Torque 4.0 N
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us