9003022003
Quantity | Unit price |
---|---|
100 - 499 | R 4,0674 |
500 - 999 | R 2,8844 |
1000 + | R 2,0735 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Low Density Polyethylene |
---|---|
Colour | Black |
Fitting Style | Push Fit |
Tube Diameter | 3.0 mm |
Tube Diameter | 0.118 in |
Commodity Code | 3926909790 |
Inside Height | 8.0 mm |
Inside Height | 0.315 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue