Menu Search

Threaded Insert M8 Round 2.0 mm PA Black

Item code:

063055011401

1309 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 16,3893
500 - 999 R 12,5611
1000 + R 10,0755
Standard pack: 100

Order in multiple of 100

Total price:

R 1 638,93

100 x R 16,3893

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Nylon 6/6
Colour Black
Fitting Style Push Fit
Head Shape Round
Metal Prongs No
Threaded Centre Yes
Compatible Tube Size 20.0 mm
Compatible Wall Thickness Range 1.5 - 2.0 mm | 0.059 - 0.079 in

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us