Menu Search

Female To Female Standoff Cylindrical M2.5 10.0 mm

This female to female Nylon insulating standoff provides electrical isolation for sensitive components in PCB assemblies.
Item code:

TNM2.5-6.5-10-1

160 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 14,8927
1000 - 1999 R 14,5899
2000 + R 14,2871
Standard pack: 100

Order in multiple of 100

Total price:

R 1 489,27

100 x R 14,8927

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Spacer Shape Round
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Style Female/Female
Thread Size M2.5
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us