Menu Search

Spring Insert Glide M10 25.0 mm 1.5 mm Steel

Item code:

499451

1779 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 R 25,1798
200 - 999 R 11,7226
1000 - 1999 R 11,145
2000 - 2999 R 10,5532
3000 - 3999 R 9,9755
4000 + R 9,3696
Standard pack: 200

Order in multiple of 20

Total price:

R 503,60

20 x R 25,1798

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Steel
Colour Black
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us