Menu Search

Round Tube Insert 45.0 mm 2.0 mm Silver Chrome ABS

This round insert gives a clean finish to tubular applications. It has a ribbed shank to aid with insertion and retention. It is chromed silver and ABS material.
Item code:

20604264

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 16,7695
500 - 2499 R 11,9782
2500 + R 10,7804
Standard pack: 500

Order in multiple of 50

Total price:

R 838,48

50 x R 16,7695

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
t 2.0 mm
Material ABS
Colour Silver
Finish Chrome
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us