Menu Search

Round Tube Insert 28.0 mm 1.2 mm Silver Chrome ABS

This round insert gives a clean finish to tubular applications. It has a ribbed shank to aid with insertion and retention. It is chromed dark and ABS material.
Item code:

20604349

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 9,6214
1000 - 4999 R 6,8724
5000 + R 6,1852
Standard pack: 1000

Order in multiple of 100

Total price:

R 962,14

100 x R 9,6214

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
t 1.2 mm
Material ABS
Colour Silver
Finish Chrome
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us