Menu Search

Spacer 2.2 mm 4.0 mm 25.0 mm PS

This is a Round, Natural, Unthreaded Spacer made from Polystyrene (PS) offering good thermal and electrical insulation and rated to UL94 HB.
Item code:

005163800014

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + R 1,9063
Standard pack: 1000

Order in multiple of 36000

Total price:

R 1 906,30

1000 x R 1,9063

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Shape Round
Full Material Polystyrene
Colour Natural
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us