Menu Search

Spacer 2.2 mm 4.0 mm 25.0 mm PS

This is a Round, Black, Unthreaded Spacer made from Polystyrene (PS) offering good thermal and electrical insulation and rated to UL94 HB.
Item code:

005163859914

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + R 1,9539
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 953,90

1000 x R 1,9539

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Shape Round
Full Material Polystyrene
Colour Black
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us