Menu Search

Spacer 4.2 mm 8.0 mm 15.0 mm PS

This round non-threaded spacer product provides physical spacing between components, as well as providing thermal and electrical insulation. Flame resistance rating UL94 HB.
Item code:

005431000014

46743 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 R 2,5521
1000 + R 1,8343
Standard pack: 500

Order in multiple of 500

Total price:

R 1 276,05

500 x R 2,5521

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Shape Round
Full Material Polystyrene
Colour Natural
Material Flammability Standard UL94 HB
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us