RRSN-52100-35
Quantity | Unit price |
---|---|
500 - 999 | R 3,0136 |
1000 - 4999 | R 2,1839 |
5000 - 9999 | R 1,7048 |
10000 - 24999 | R 1,4935 |
25000 + | R 1,3117 |
Spacer Length | 35.0 mm |
---|---|
Spacer Length | 1.378 in |
Inside Diameter | 5.2 mm |
Inside Diameter | 0.205 in |
Outside Diameter | 10.0 mm |
Outside Diameter | 0.394 in |
Spacer Shape | Round |
Full Material | Polystyrene |
Colour | White |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue