Menu Search

Spacer 6.2 mm 10.0 mm 15.0 mm PS

This is a Round, White, Unthreaded Spacer made from Polystyrene (PS) offering good thermal and electrical insulation and rated to UL94 HB.
Item code:

RRSN-62100-15

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 + R 1,1127
Standard pack: 500

Order in multiple of 500

Total price:

R 556,35

500 x R 1,1127

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Shape Round
Full Material Polystyrene
Colour White
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us