Menu Search

Spacer 6.2 mm 10.0 mm 25.0 mm PS

This is a Round, White, Unthreaded Spacer made from Polystyrene (PS) offering good thermal and electrical insulation and rated to UL94 HB.
Item code:

RRSN-62100-25

499 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 1,5068
5000 - 9999 R 1,392
10000 - 19999 R 1,3188
20000 - 29999 R 1,2539
30000 + R 1,1934
Standard pack: 500

Order in multiple of 500

Total price:

R 753,40

500 x R 1,5068

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Shape Round
Full Material Polystyrene
Colour White
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us