Menu Search

Spacer 8.2 mm 10.0 mm 12.0 mm PS

Item code:

RRSN-82100-12

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 1,317
5000 - 9999 R 1,2187
10000 - 19999 R 1,1553
20000 - 29999 R 1,099
30000 + R 1,0426
Standard pack: 500

Order in multiple of 500

Total price:

R 658,50

500 x R 1,317

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Spacer Shape Round
Full Material Polystyrene
Colour White
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us