Menu Search

Round Unthreaded PVC Spacers

In stock

Round unthreaded PVC spacers are versatile and durable components that offer exceptional functionality and reliability in various applications. Made from high-quality polyvinyl chloride (PVC), these spacers are known for their excellent mechanical properties and resistance to corrosion, chemicals, and weathering. The main characteristic of round unthreaded PVC spacers is their cylindrical shape and unthreaded design, allowing for easy installation and removal. With different sizes and lengths available, these spacers provide flexibility to meet specific spacing requirements.

One of the key benefits of round unthreaded PVC spacers is their outstanding strength and durability. PVC is a rigid material known for its robustness, making these spacers suitable for applications where load-bearing capacity and longevity are crucial. Additionally, round unthreaded PVC spacers offer excellent electrical insulation properties, providing a reliable solution for applications that require insulation and spacing between electrical components. These spacers also exhibit good dimensional stability, ensuring their ability to maintain their shape and performance over time. Moreover, round unthreaded PVC spacers are resistant to chemicals, making them suitable for use in harsh environments or applications that involve exposure to corrosive substances.

  • Material: CPVC, PVC
  • Colour: Grey
  • Material Flammability Standard: UL94 V-0, UL94 HB


Series Code :SR2788

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
102 results
Product SKUs information
Item Code Price range Availability Inside Diameter Outside Diameter Spacer Length View
R 0,5142 - R 0,9504 38752 In stock - Delivery conditions may apply, visit our FAQs
R 1,1807 - R 2,0139 16275 In stock - Delivery conditions may apply, visit our FAQs
R 2,6066 - R 3,8974 42000 In stock - Delivery conditions may apply, visit our FAQs
R 2,2747 - R 2,2747 8000 In stock - Delivery conditions may apply, visit our FAQs
R 1,261 - R 2,1298 25620 In stock - Delivery conditions may apply, visit our FAQs
R 1,3934 - R 2,3471 167214 In stock - Delivery conditions may apply, visit our FAQs
R 5,7908 - R 16,1836 3493 In stock - Delivery conditions may apply, visit our FAQs
R 2,5934 - R 2,5934 401 In stock - Delivery conditions may apply, visit our FAQs
R 1,9737 - R 1,9737 7884 In stock - Delivery conditions may apply, visit our FAQs
R 3,2124 - R 4,8246 17486 In stock - Delivery conditions may apply, visit our FAQs
R 3,7815 - R 3,7815 Request the lead time here
R 2,1362 - R 2,2875 20720 In stock - Delivery conditions may apply, visit our FAQs
R 17,7339 - R 17,7339 3339 In stock - Delivery conditions may apply, visit our FAQs
R 4,4382 - R 9,9246 13671 In stock - Delivery conditions may apply, visit our FAQs
R 2,7756 - R 4,1727 21681 In stock - Delivery conditions may apply, visit our FAQs
R 1,5473 - R 1,6929 60803 In stock - Delivery conditions may apply, visit our FAQs
R 1,6907 - R 2,8542 61965 In stock - Delivery conditions may apply, visit our FAQs
R 3,1932 - R 3,1932 18865 In stock - Delivery conditions may apply, visit our FAQs
R 3,3613 - R 3,3613 11550 In stock - Delivery conditions may apply, visit our FAQs
R 3,9888 - R 4,2668 38661 In stock - Delivery conditions may apply, visit our FAQs
  • of 6
Spacer 3.0 mm 6.4 mm 4.8 mm PVC

SS4-4.8MM

Price Range
R 0,9504 - R 0,5142

Stock Levels
38752 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 6.4 mm CPVC

SS4-2

Price Range
R 2,0139 - R 1,1807

Stock Levels
16275 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 25.4 mm CPVC

SS4-8

Price Range
R 3,8974 - R 2,6066

Stock Levels
42000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 15.9 mm CPVC

SS4-5

Price Range
R 2,2747 - R 2,2747

Stock Levels
8000 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 3.0 mm 6.4 mm 9.5 mm CPVC

SS4-3

Price Range
R 2,1298 - R 1,261

Stock Levels
25620 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 5.1 mm 9.5 mm 6.4 mm CPVC

SS10-2

Price Range
R 2,3471 - R 1,3934

Stock Levels
167214 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 5.1 mm 9.5 mm 38.1 mm CPVC

SS10-12

Price Range
R 16,1836 - R 5,7908

Stock Levels
3493 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 5.1 mm 9.5 mm 9.5 mm CPVC

SS10-3

Price Range
R 2,5934 - R 2,5934

Stock Levels
401 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 6.8 mm 12.7 mm 7.9 mm PVC

SS1/4-7.9MM

Price Range
R 1,9737 - R 1,9737

Stock Levels
7884 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 6.8 mm 12.7 mm 12.7 mm PVC

SS1/4-4

Price Range
R 4,8246 - R 3,2124

Stock Levels
17486 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 10.1 mm 12.7 mm 6.4 mm CPVC

SS3/8-2

Price Range
R 3,7815 - R 3,7815

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 10.1 mm 12.7 mm 4.8 mm PVC

SS3/8-4.8MM

Price Range
R 2,2875 - R 2,1362

Stock Levels
20720 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 10.1 mm 12.7 mm 38.1 mm CPVC

SS3/8-12

Price Range
R 17,7339 - R 17,7339

Stock Levels
3339 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 10.1 mm 12.7 mm 31.8 mm CPVC

SS3/8-10

Price Range
R 9,9246 - R 4,4382

Stock Levels
13671 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 5.1 mm 9.5 mm 25.4 mm CPVC

SS10-8

Price Range
R 4,1727 - R 2,7756

Stock Levels
21681 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 5.1 mm 9.5 mm 7.9 mm PVC

SS10-7.9MM

Price Range
R 1,6929 - R 1,5473

Stock Levels
60803 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 5.1 mm 9.5 mm 12.7 mm CPVC

SS10-4

Price Range
R 2,8542 - R 1,6907

Stock Levels
61965 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 5.1 mm 9.5 mm 4.8 mm PVC

SS10-4.8MM

Price Range
R 3,1932 - R 3,1932

Stock Levels
18865 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 5.1 mm 9.5 mm 15.9 mm CPVC

SS10-5

Price Range
R 3,3613 - R 3,3613

Stock Levels
11550 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Chlorinated Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0
Spacer 6.8 mm 12.7 mm 15.9 mm PVC

SS1/4-5

Price Range
R 4,2668 - R 3,9888

Stock Levels
38661 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Grey
  • Spacer Shape
    Round
  • Commodity Code
    3926909790
  • Material Flammability Standard
    UL94 V-0