Menu Search

Bushing Round 50.0 mm 20.0 mm Steel;Rubber

Item code:

552001

55 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 R 244,6967
200 + R 227,563
Standard pack: 20

Order in multiple of 20

Total price:

R 4 893,93

20 x R 244,6967

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Double Female
Shape Round
Commodity Code 4016999190
Full Material Steel;Rubber
Base Shape Round
Mounting Method Double End Female/Female
Thread Size Non Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us