Menu Search

Bushing Round 100.0 mm 30.0 mm Steel;Rubber

Item code:

552006

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 39 R 731,2026
40 - 79 R 658,0759
80 + R 548,4052
Standard pack: 8

Order in multiple of 8

Total price:

R 5 849,62

8 x R 731,2026

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Double Female
Shape Round
Commodity Code 4016999190
Full Material Steel;Rubber
Base Shape Round
Mounting Method Double End Female/Female
Thread Size Non Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us