Menu Search

Bushing Round 15.0 mm 25.0 mm Steel;Rubber

Item code:

552007

52 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 - 39 R 143,272
40 - 79 R 95,7971
80 - 239 R 74,9416
240 - 479 R 67,4581
480 + R 56,2128
Standard pack: 40

Order in multiple of 4

Total price:

R 573,09

4 x R 143,272

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Type Double Female
Shape Round
Commodity Code 4016999190
Full Material Steel;Rubber
Base Shape Round
Mounting Method Double End Female/Female
Thread Size Non Threaded

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us