Menu Search

Tube End Grip 30.0 mm 17.0 mm Black

This round vinyl handle grip is designed to fit standard bar sizes and can be fitted to many applications , including hand trucks, punch presses, tools and other equipment types. A range of styles to choose from to suit your project requirements.
Item code:

262084059901

170 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 49 R 59,8815
50 + R 59,5758
Standard pack: 10

Order in multiple of 10

Total price:

R 598,82

10 x R 59,8815

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Grip Type Without Finger Grip
Handle Shape Cylindrical
End Flange No
Colour Black
Fitting Style Threaded
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us