Saddle Glides, also referred to as Saddle Bases, fit around tubing and are designed to help movement while protecting surfaces from damage caused from scratches. Made from Acrylonitrile Butadiene Styrene (ABS), they feature a felt base that glides smoothly on a range of surfaces. The tube connection is shaped like a saddle and the base is rectangular.
Our Saddle Glide range has two colour options; Clear and Black.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Tube Diameter | Overall Length | Colour | Overall Height | View |
---|---|---|---|---|---|---|---|
R 19,5143 - R 19,5143 | 16200 In stock - Delivery conditions may apply, visit our FAQs |
|
1.969 in
50.0 mm
|
Clear
|
0.335 in
8.5 mm
|
||
R 26,4042 - R 26,4042 | 28389 In stock - Delivery conditions may apply, visit our FAQs |
|
1.969 in
50.0 mm
|
Clear
|
0.335 in
8.5 mm
|
||
R 18,1898 - R 18,1898 | 11846 In stock - Delivery conditions may apply, visit our FAQs |
|
1.969 in
50.0 mm
|
Clear
|
0.335 in
8.5 mm
|
||
R 22,8817 - R 22,8817 | 27843 In stock - Delivery conditions may apply, visit our FAQs |
|
2.008 in
51.0 mm
|
Clear
|
0.354 in
9.0 mm
|
||
R 9,2569 - R 9,2569 | 29953 In stock - Delivery conditions may apply, visit our FAQs |
|
1.181 in
30.0 mm
|
Black
|
0.295 in
7.5 mm
|
||
R 13,8079 - R 13,8079 | 12501 In stock - Delivery conditions may apply, visit our FAQs |
|
1.732 in
44.0 mm
|
Clear
|
0.335 in
8.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.