Saddle Glides, also referred to as Saddle Bases, fit around tubing and are designed to help movement while protecting surfaces from damage caused from scratches. Made from Acrylonitrile Butadiene Styrene (ABS), they feature a felt base that glides smoothly on a range of surfaces. The tube connection is shaped like a saddle and the base is rectangular.
Our Saddle Glide range has two colour options; Clear and Black.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Essentra Part Number | Price range | Availability | Tube Diameter | Overall Length | Colour | Overall Height | View |
|---|---|---|---|---|---|---|---|
| R 28,2525 - R 28,2525 | Request the lead time here |
1.126 in
28.6 mm
|
1.969 in
50.0 mm
|
Clear
|
0.335 in
8.5 mm
|
||
| R 19,4631 - R 19,4631 | 129 In stock - Delivery conditions may apply, visit our FAQs |
0.63 in
16.0 mm
|
1.969 in
50.0 mm
|
Clear
|
0.335 in
8.5 mm
|
||
| R 20,8803 - R 20,8803 | Request the lead time here |
0.748 in
19.0 mm
|
1.969 in
50.0 mm
|
Clear
|
0.335 in
8.5 mm
|
||
| R 24,4835 - R 24,4835 | Request the lead time here |
0.795 in
20.2 mm
|
2.008 in
51.0 mm
|
Clear
|
0.354 in
9.0 mm
|
||
| R 9,9049 - R 9,9049 | 200 In stock - Delivery conditions may apply, visit our FAQs |
0.512 in
13.0 mm
|
1.181 in
30.0 mm
|
Black
|
0.295 in
7.5 mm
|
||
| R 14,7745 - R 14,7745 | Request the lead time here |
0.5 in
12.7 mm
|
1.732 in
44.0 mm
|
Clear
|
0.335 in
8.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue