Our Plastic Saddle Washers range consists of Nylon Saddle Washers.
This includes Saddle Washers suitable for the assembly of crossed round tubes. Saddle Connectors that fits to the top of a connector to attach a horizontal tube, and is suitable for the M8 range of Expander Connectors (sold separately). Additionally included are Saddle Tube Connectors, for which a solid T connection is created using an M6 Screw; they are suitable for furniture, constructions, stand builders and machinery.
A Saddle Washer is designed to accommodate pipes and tubes. They provide support to the pipe assembly during installation and application. Our Pipe Saddle Washers range is available in a choice of black and white. The Nylon 6/6 material will not cause damage to painted surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Height | Inside Diameter | Outside Diameter | Compatible Tube Size | Compatible Thread Sizes (All) | Overall Height | View | |
---|---|---|---|---|---|---|---|---|---|
R 18,9813 - R 33,523 | 100 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.65 in
16.5 mm
|
1.575 in
40.0 mm
|
|
M16
|
0.472 in
12.0 mm
|
||
R 1,9938 - R 2,778 | 37018 In stock - Delivery conditions may apply, visit our FAQs |
|
0.13 in
3.3 mm
|
0.394 in
10.0 mm
|
|
M3
|
0.165 in
4.2 mm
|
||
R 2,2729 - R 2,9641 | Request the lead time here |
0.217 in
5.5 mm
|
0.205 in
5.2 mm
|
0.512 in
13.0 mm
|
|
M5
|
0.217 in
5.5 mm
|
||
R 3,8015 - R 6,9252 | 386 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
0.205 in
5.2 mm
|
0.748 in
19.0 mm
|
|
M5
|
0.315 in
8.0 mm
|
||
R 4,4396 - R 8,0816 | 113 In stock - Delivery conditions may apply, visit our FAQs |
0.354 in
9.0 mm
|
0.205 in
5.2 mm
|
0.866 in
22.0 mm
|
|
M5
|
0.354 in
9.0 mm
|
||
R 18,9813 - R 33,523 | 10 In stock - Delivery conditions may apply, visit our FAQs |
0.472 in
12.0 mm
|
0.65 in
16.5 mm
|
1.575 in
40.0 mm
|
|
M16
|
0.472 in
12.0 mm
|
||
R 6,3404 - R 10,2881 | Request the lead time here |
0.433 in
11.0 mm
|
0.327 in
8.3 mm
|
1.102 in
28.0 mm
|
|
M8
|
0.433 in
11.0 mm
|
||
R 4,4396 - R 8,0816 | 15 In stock - Delivery conditions may apply, visit our FAQs |
0.354 in
9.0 mm
|
0.244 in
6.2 mm
|
0.866 in
22.0 mm
|
|
M6
|
0.354 in
9.0 mm
|
||
R 5,0643 - R 9,2513 | 80 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.327 in
8.3 mm
|
0.984 in
25.0 mm
|
|
M8
|
0.394 in
10.0 mm
|
||
R 2,5521 - R 3,2698 | 45840 In stock - Delivery conditions may apply, visit our FAQs |
0.268 in
6.8 mm
|
0.197 in
5.0 mm
|
0.63 in
16.0 mm
|
|
M5
|
0.268 in
6.8 mm
|
||
R 3,8015 - R 6,9252 | 12258 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
0.244 in
6.2 mm
|
0.748 in
19.0 mm
|
|
M6
|
0.315 in
8.0 mm
|
||
R 2,2729 - R 2,9641 | 4187 In stock - Delivery conditions may apply, visit our FAQs |
0.217 in
5.5 mm
|
0.205 in
5.2 mm
|
0.512 in
13.0 mm
|
|
M5
|
0.217 in
5.5 mm
|
||
R 3,8015 - R 6,9252 | 716 In stock - Delivery conditions may apply, visit our FAQs |
0.315 in
8.0 mm
|
0.205 in
5.2 mm
|
0.748 in
19.0 mm
|
|
M5
|
0.315 in
8.0 mm
|
||
R 4,4396 - R 8,0816 | 2410 In stock - Delivery conditions may apply, visit our FAQs |
0.354 in
9.0 mm
|
0.205 in
5.2 mm
|
0.866 in
22.0 mm
|
|
M5
|
0.354 in
9.0 mm
|
||
R 5,5428 - R 10,0888 | 10834 In stock - Delivery conditions may apply, visit our FAQs |
0.354 in
9.0 mm
|
0.323 in
8.2 mm
|
0.866 in
22.0 mm
|
|
M8
|
0.354 in
9.0 mm
|
||
R 5,0643 - R 9,2513 | 17948 In stock - Delivery conditions may apply, visit our FAQs |
0.394 in
10.0 mm
|
0.327 in
8.3 mm
|
0.984 in
25.0 mm
|
|
M8
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Our website is currently experiencing page loading issues. If you are facing any difficulty, please contact our customer services team directly on +27 (0) 11 314 8750 or email us at sales@essentracomponents.co.za and our team will be happy to assist you directly. We apologise for any inconvenience.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.