Menu Search

Vibration Mount Round M16 Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497720

12 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
8 - 15 R 887,5624
16 - 23 R 864,8061
24 - 31 R 819,3068
32 - 39 R 773,7809
40 + R 728,2683
Standard pack: 8

Order in multiple of 8

Total price:

R 7 100,50

8 x R 887,5624

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Male to Male
Thread Size M16
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us