Menu Search

Vibration Mount M4 15.0 mm 20.0 mm Steel;Rubber

Natural Zinc Plated Steel Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

497725

119 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 79 R 89,4966
80 - 239 R 70,0102
240 - 479 R 66,5143
480 - 679 R 63,0317
680 + R 59,5226
Standard pack: 40

Order in multiple of 40

Total price:

R 3 579,86

40 x R 89,4966

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Female to Female
Thread Size M4
Base Material Rubber;Steel
Full Material Steel;Rubber
Commodity Code 4016999790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us