Menu Search

Vibration Mount M4 15.0 mm 15.0 mm Rubber;Steel

Black Natural Rubber Heavy Duty Vibration Mounts provide vibration control and reduces noise. Can be used for any application that requires the isolation of vibration.
Item code:

SDD-DII-1515-M4

364 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + R 110,1527
Standard pack: 100

Order in multiple of 100

Total price:

R 11 015,27

100 x R 110,1527

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Shape Round
Mounting Method Threaded
Orientation Female to Female
Thread Size M4
Base Material Rubber
Full Material Natural Rubber;Steel
Colour Black
Commodity Code 4016930090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us