Menu Search

Sheet Metal Nut 0.370 - 0.445 in 1.6 mm 3.0 mm PA

A grommet nut is designed to snap into a pre-punched square hole and is used alongside a screw to join multiple panels together. This comes in natural Nylon, has a square head, and is used in the electrical, electronic and automotive industries.
Item code:

60SGN01179

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 R 1,1896
5000 + R 0,9517
Standard pack: 1000

Order in multiple of 1000

Total price:

R 1 189,60

1000 x R 1,1896

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Head Size 15.9 mm
Head Height 2.0 mm
Full Material Polyamide 66
Material Flammability Standard UL94 V-2
Head Shape Square
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us