Menu Search

Threaded Screw Support 20.0 mm M3 Female Thread Fix

This locking bayonet nose spacer has a ribbed body and bottom female thread for screwing into a base board or panel. This item is manufactured with material rated UL94-V2
Item code:

310320659902

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 17,0406
500 - 999 R 13,0529
1000 + R 10,4742
Standard pack: 100

Order in multiple of 100

Total price:

R 1 704,06

100 x R 17,0406

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Diameter 4.0 mm
Locking Head Height A 9.5 mm
Hole A Fix Type Snap Lock Fix
Hole B Fix Type Female Thread Fix
Colour Black
Full Material Nylon 6/6
Material Flammability Standard UL94 HB
Special Features Threaded
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us