Menu Search

Male To Female Standoff Hexagonal 8.0 mm M4 25.0 mm

Item code:

552195

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 999 R 9,7363
1000 - 4999 R 6,8476
5000 - 9999 R 5,3963
10000 + R 4,7482
Standard pack: 500

Order in multiple of 500

Total price:

R 4 868,15

500 x R 9,7363

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole A Fix Type Threaded Fix
Colour Black
Full Material Polyamide 66
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us