Menu Search

Screw Mount Wire Clip

In stock

Screw mount wire clips to hold cables in place. Available in two different types.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Thread Sizes (All) All
Maximum Inside Diameter All
Minimum Inside Diameter All
4 results
Product SKUs information
Item Code Price range Availability Minimum Inside Diameter Compatible Thread Sizes (All) Maximum Inside Diameter View
R 30,6163 - R 33,9104 5877 In stock - Delivery conditions may apply, visit our FAQs
9.2 mm
#10,M5
9.2 mm
R 15,8087 - R 21,9501 4944 In stock - Delivery conditions may apply, visit our FAQs
16.8 mm
#8,M4
41.9 mm
R 17,8376 - R 24,7609 2 In stock - Delivery conditions may apply, visit our FAQs
13.0 mm
#8,M4
31.8 mm
R 35,6583 - R 35,6583 111 In stock - Delivery conditions may apply, visit our FAQs
9.2 mm
#10,M5
9.2 mm
Cable Clip Screw 40.0 mm 30.0 mm Rubber Black

UMB-1

Price Range
R 33,9104 - R 30,6163

Stock Levels
5877 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    #10,M5
  • Base Length
    40.0 mm
  • Standard
    RoHs
Wire Clip Screw 5.1 mm 37.0 mm PA Natural

D-1.5

Price Range
R 21,9501 - R 15,8087

Stock Levels
4944 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    #8,M4
  • Base Length
    55.2 mm
  • Material Flammability Standard
    UL94 V-2
Wire Clip Screw 5.1 mm 25.1 mm PA Natural

D-1

Price Range
R 24,7609 - R 17,8376

Stock Levels
2 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Natural
  • Mounting Method
    Screw
  • Compatible Thread Sizes (All)
    #8,M4
  • Base Length
    38.9 mm
  • Material Flammability Standard
    UL94 V-2
Cable Clip Adhesive 40.0 mm 30.0 mm Rubber Black

UMB-1A-RT

Price Range
R 35,6583 - R 35,6583

Stock Levels
111 In stock - Delivery conditions may apply, visit our FAQs
Attributes
  • Colour
    Black
  • Mounting Method
    Adhesive
  • Compatible Thread Sizes (All)
    #10,M5
  • Base Length
    40.0 mm
  • Standard
    RoHs