Menu Search

Screw-On Feet 30.0 mm (DIA) 15.0 mm (H) PVC

Screw on Bumper Feet are ideally suited for use as feet on radios, TV sets, house wares, small appliances and many other products.
Item code:

048300011407

8051 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 15,3924
250 - 999 R 9,3178
1000 + R 6,9917
Standard pack: 50

Order in multiple of 50

Total price:

R 769,62

50 x R 15,3924

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Polyvinyl Chloride
Base Material PVC
Base Shape Round
Colour Black
Full Material Polyvinyl Chloride
Bumper Foot Style Screw On
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us