Menu Search

Screw-On Feet 30.5 mm (DIA) 25.0 mm (H) PVC

Screw on Bumper Feet are ideally suited for use as feet on radios, TV sets, house wares, small appliances and many other products.
Item code:

066030069912

6161 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 21,6796
250 - 999 R 13,1327
1000 + R 9,8229
Standard pack: 50

Order in multiple of 50

Total price:

R 1 083,98

50 x R 21,6796

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Thermoplastic Elastomer
Base Material TPE
Base Shape Round
Colour Black
Full Material Polyvinyl Chloride
Bumper Foot Style Screw On
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us