Menu Search

Screw-On Feet 15.9 mm (DIA) 7.1 mm (H) Rubber

Screw-On Feet are ideal for wooden cabinets, equipment enclosures, free-standing electrical/electronic equipment.
Item code:

1339688

30175 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 9,6783
1000 - 4999 R 5,1145
5000 - 9999 R 4,0296
10000 + R 3,5083
Standard pack: 100

Order in multiple of 100

Total price:

R 967,83

100 x R 9,6783

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Full Material Neoprene Rubber
Base Material Rubber
Base Shape Round
Colour Black
Full Material Neoprene Rubber
Mount Type Screw Mount
Type Screw-On Feet
Commodity Code 4016999790

Product 1339688 replaces:

Screw-On Feet 15.9 mm (DIA) 7.1 mm (H) Rubber
Item code: SOF-15129

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us