Menu Search

Nut Protection Cap M6 6.3 mm 25.0 mm PP Yellow

This secure cover cap is used to neatly conceal fastening components and is ideal for use on outdoor applications such as children's playground equipment. Made from Polypropylene (PP) in a choice of vibrant colours, which can be mixed and matched with the base components (036001113211).
Item code:

036001213211

245 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 499 R 2,2729
500 - 999 R 1,9938
1000 + R 1,4355
Standard pack: 250

Order in multiple of 250

Total price:

R 568,23

250 x R 2,2729

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bolt Thread M6
Component Type Cap
Material PP
Colour Yellow
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us