Menu Search

Nut Protection Cap M12 12.4 mm 43.0 mm PP White

This secure cover cap is used to neatly conceal fastening components and is ideal for use on outdoor applications such as children's playground equipment. Made from Polypropylene (PP) in a choice of vibrant colours, which can be mixed and matched with the base components (036007111311).
Item code:

036007211311

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 4,0674
500 - 999 R 2,8977
1000 + R 2,2198
Standard pack: 100

Order in multiple of 100

Total price:

R 406,74

100 x R 4,0674

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Bolt Thread M12
Component Type Cap
Material PP
Colour White
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us