Menu Search

Adhesive Bumper Domed 11.0 mm 5.0 mm PU

Clear PU hemisphere (dome) self-adhesive bumper on a pad.
Item code:

117100400040

257 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 199,803
Standard pack: 1

Order in multiple of 1

Total price:

R 199,80

1 x R 199,803

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Quantity Per Pad 56
Full Material Polyurethane
Shape Domed
Colour Natural
Material Flammability Standard UL94 HB
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us